{balluff/connectivity/stecker_kabel_stecker_asmtab.prj},{NB=BALLUFF BCC W425-W414-3A-304-SW0434-010},{BC=BCC0EU9},{W=0.075},{AAB9121=200},{AAC0281=-40},{AAT0801=4},{AAC0291=-25},{AAB9131=200},{BAA0391=MIN},{BAA0381=MIN},{AAP6351=MIN},{L=130.000},{VERS=171},{TRANS=MIN},{VER1=MIN},{AL=4},{CAB=1.00 m},{CONSTYLE1=M12x1},{CONSTYLE2=M12x1},{CONTYPE1=Buchse},{SYS=umspritzt/umspritzt},{WK=Silikon},{TC=BCC W425-W414-3A-304-SW0434-010},{AB=BCC W425-W414-3A-304-SW0434-010},{PX=54714_01},{ICON=54714_00.bmp},{CONVERS1=gewinkelt},{CONCOD1=A},{CONVERS2=gerade},{CONCOD2=A},{CONTYPE2=Stecker},{SORT=Extreme Temperaturen. Schweißspritzerbeständig.},{IEC=IP65},{ZUL=cULus;EAC;WEEE},{TRAFFIC=85444290},{CERTIFICATION=},{AAO6631=},{AAB733=},{AAB734=}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 1
BALLUFF BCC W425-W414-3A-304-SW0434-010